(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Wrench Set 1202

Ratchet Wrench Set 1202

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1202

  • Type
    Multi-function wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    811-8043
  • Mass(g)
    420
  • Features
    101T Torx Bit (T10, T15, T20, T25, T27, T30)
  • Case Size(mm)
    W190 × H60 × T30
  • Phillips Bit (+)
    101P Phillips bit (1, 2, 3)
  • Flathead Bit (-)
    101S Flathead bit (1x7)
  • Hexagonal Bit
    101B Ball point hex bit (3, 4, 5, 6)
  • Ratcheting Wrench
    Accessory: 138
Part Number
1202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,466.75

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Multi-function wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    811-8043
  • Mass(g)
    420
  • Features
    101T Torx Bit (T10, T15, T20, T25, T27, T30)
  • Case Size(mm)
    W190 × H60 × T30
  • Phillips Bit (+)
    101P Phillips bit (1, 2, 3)
  • Flathead Bit (-)
    101S Flathead bit (1x7)
  • Hexagonal Bit
    101B Ball point hex bit (3, 4, 5, 6)
  • Ratcheting Wrench
    Accessory: 138

Specifications of 1202

  • Type
    Multi-function wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Single Product/Set Classification
    Set Product
  • Trusco Code
    811-8043
  • Mass(g)
    420
  • Features
    101T Torx Bit (T10, T15, T20, T25, T27, T30)
  • Case Size(mm)
    W190 × H60 × T30
  • Phillips Bit (+)
    101P Phillips bit (1, 2, 3)
  • Flathead Bit (-)
    101S Flathead bit (1x7)
  • Hexagonal Bit
    101B Ball point hex bit (3, 4, 5, 6)
  • Ratcheting Wrench
    Accessory: 138
Part Number
1202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,466.75

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1