(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
3769NWF-160 |
3769NWF-230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 910.56 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 50 | 160 | 811-9027 | 96 | ||
฿ 1,001.35 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 120 | 230 | 811-9028 | 126 |
This product can be used in 2 ways. By inserting the socket lightly until you hear a clicking sound, you can make the head rotate flexibly up to 15 degrees in vertical and horizontal directions, and by inserting it further, you can make it move linearly in the same way as the conventional spin-type handles.
Part Number |
---|
3769NWF-160 |
3769NWF-230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 910.56 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 50 | 160 | 811-9027 | 96 | ||
฿ 1,001.35 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 120 | 230 | 811-9028 | 126 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?