(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Wrench 145KM-10H

Ratchet Wrench 145KM-10H

You can add up to 6 items to the comparison list.

Loading...

Specifications of 145KM-10H

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    125
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-7702
  • Mass(g)
    72
Part Number
145KM-10H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 934.07

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    125
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-7702
  • Mass(g)
    72

Specifications of 145KM-10H

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    125
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    20.1
  • Dimension C(mm)
    7.5
  • Trusco Code
    811-7702
  • Mass(g)
    72
Part Number
145KM-10H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 934.07

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1