(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Socket Screwdriver 167M

Screwdriver Socket Screwdriver 167M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 522.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
167M-3
167M-3.5
167M-4.5
167M-5
167M-5.5
167M-6
167M-7
167M-8
167M-9
167M-10
167M-11
167M-12
167M-13
167M-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Dimension D
(mm)
Dimension L
(mm)
Weight
(g)

฿ 532.73

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 3 225 5.8 3 62

฿ 522.87

KOK SOCKET SCREWDRIVERS 1 Piece(s) 6 Day(s) 3.5 225 5.8 3 62

฿ 533.34

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 4.5 225 7.2 4.5 65

฿ 533.34

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 5 225 7.8 5 66

฿ 533.64

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 5.5 225 8.4 5.5 68

฿ 533.94

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 6 225 9.1 6 70

฿ 554.32

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 7 235 10.9 6.5 101

฿ 554.63

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 8 235 12 7 103

฿ 555.23

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 9 235 13.2 7.5 107

฿ 555.83

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 10 235 14.5 8 111

฿ 593.87

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 11 245 15.9 8.5 155

฿ 594.78

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 12 245 16.8 9 161

฿ 595.69

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 13 245 18.2 9.5 167

฿ 636.56

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 14 245 19.2 11 178

Basic Specifications

  • Tip standards
    Box
  • Shaft length L (mm)
    125
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Dimension H1(mm)
    25

Product Description

[Features]
·Grip materials: Soft resin/rubber
·Cutting edge magnet: N/A

Part Number
167M-3
167M-3.5
167M-4.5
167M-5
167M-5.5
167M-6
167M-7
167M-8
167M-9
167M-10
167M-11
167M-12
167M-13
167M-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Dimension D
(mm)
Dimension L
(mm)
Weight
(g)

฿ 532.73

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 3 225 5.8 3 62

฿ 522.87

KOK SOCKET SCREWDRIVERS 1 Piece(s) 6 Day(s) 3.5 225 5.8 3 62

฿ 533.34

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 4.5 225 7.2 4.5 65

฿ 533.34

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 5 225 7.8 5 66

฿ 533.64

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 5.5 225 8.4 5.5 68

฿ 533.94

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 6 225 9.1 6 70

฿ 554.32

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 7 235 10.9 6.5 101

฿ 554.63

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 8 235 12 7 103

฿ 555.23

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 9 235 13.2 7.5 107

฿ 555.83

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 10 235 14.5 8 111

฿ 593.87

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 11 245 15.9 8.5 155

฿ 594.78

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 12 245 16.8 9 161

฿ 595.69

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 13 245 18.2 9.5 167

฿ 636.56

KOK SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 14 245 19.2 11 178

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1