- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Attack Screwdriver Set AN318A
Specifications of AN318A
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 9, 11
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Model Number
- 3112N
-
- Set Content
- 100P.32 cross-head bit, 100S.32 flathead bit
-
- Trusco Code
- 811-7742
-
- Features
- Accessory: 3138
-
- Case Size(mm)
- 190 × 59 × 45
-
- Weight(g)
- 1070 (6 pcs./set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,916.27
|
KOK IMPACT SCREWDRIVERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 9, 11
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Model Number
- 3112N
-
- Set Content
- 100P.32 cross-head bit, 100S.32 flathead bit
-
- Trusco Code
- 811-7742
-
- Features
- Accessory: 3138
-
- Case Size(mm)
- 190 × 59 × 45
-
- Weight(g)
- 1070 (6 pcs./set)
Product Description
Attack Driver Set
[Features]
·The top of the Attack Driver is treated with manganese phosphate to prevent the chrome from peeling off the head when struck.
·The unique body shape provides a stronger grip.
·Each part of the Attack Driver is specially heat treated.
·A powerful spring is used to efficiently convert striking force into twisting force.
Specifications of AN318A
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 9, 11
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Model Number
- 3112N
-
- Set Content
- 100P.32 cross-head bit, 100S.32 flathead bit
-
- Trusco Code
- 811-7742
-
- Features
- Accessory: 3138
-
- Case Size(mm)
- 190 × 59 × 45
-
- Weight(g)
- 1070 (6 pcs./set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,916.27
|
KOK IMPACT SCREWDRIVERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?