- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Attack Screwdriver Set AN112C
Specifications of AN112C
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 7, 9, 12
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Model Number
- 4112N
-
- Set Content
- 100P.80 cross-head bit, 100S.80 flathead bit
-
- Trusco Code
- 811-7741
-
- Features
- Accessory: 4138
-
- Case Size(mm)
- 215 × 80 × 47
-
- Weight(g)
- 1350 (8 pcs./set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,274.90
|
KOK IMPACT SCREWDRIVERS
|
1 Piece(s)
|
|
6 Day(s)
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 7, 9, 12
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Model Number
- 4112N
-
- Set Content
- 100P.80 cross-head bit, 100S.80 flathead bit
-
- Trusco Code
- 811-7741
-
- Features
- Accessory: 4138
-
- Case Size(mm)
- 215 × 80 × 47
-
- Weight(g)
- 1350 (8 pcs./set)
Product Description
[Features]
A set product, no blade magnet.
·Tip size / cross-head: No.1 / No.2 / No.3
·Tip size / straight-slot: 7,9,12 mm
·Grip pattern material: Metal
·Shaft through: N/A
·Bolster: N/A
·Case size: 215 × 80 × 47 mm
·Accessory: 4112 N,4138
Specifications of AN112C
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 7, 9, 12
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Model Number
- 4112N
-
- Set Content
- 100P.80 cross-head bit, 100S.80 flathead bit
-
- Trusco Code
- 811-7741
-
- Features
- Accessory: 4138
-
- Case Size(mm)
- 215 × 80 × 47
-
- Weight(g)
- 1350 (8 pcs./set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,274.90
|
KOK IMPACT SCREWDRIVERS
|
1 Piece(s)
|
|
6 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?