(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
AG112A |
AG318A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Model Number | Trusco Code | Features |
---|---|---|---|---|---|---|---|---|
฿ 4,148.39 |
KOK IMPACT SCREWDRIVERS | 1 Piece(s) | 9 Day(s) | 4112G | 811-7738 | Accessory: 4138 | ||
฿ 4,058.95 |
KOK IMPACT SCREWDRIVERS | 1 Piece(s) | 6 Day(s) | 3112G | 811-7740 | Accessory: 3138 |
[Features]
Set product, without blade tip magnet, the grip handle material is soft resin/rubber.
Part Number |
---|
AG112A |
AG318A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Model Number | Trusco Code | Features |
---|---|---|---|---|---|---|---|---|
฿ 4,148.39 |
KOK IMPACT SCREWDRIVERS | 1 Piece(s) | 9 Day(s) | 4112G | 811-7738 | Accessory: 4138 | ||
฿ 4,058.95 |
KOK IMPACT SCREWDRIVERS | 1 Piece(s) | 6 Day(s) | 3112G | 811-7740 | Accessory: 3138 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?