(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Wrench 137

Ratchet Wrench 137

You can add up to 6 items to the comparison list.

Loading...

Specifications of 137

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    141
  • Width across flat dimension(Inch)
    1/4 × 3/8
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    23.5
  • Dimension D2(mm)
    21
  • Dimension C(mm)
    9
  • Trusco Code
    811-8106
  • Mass(g)
    104
Part Number
137
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,491.91

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s)

Basic Specifications

Specifications of 137

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    141
  • Width across flat dimension(Inch)
    1/4 × 3/8
  • Single Product/Set Classification
    Single Item
  • Dimension D1 (D)(mm)
    23.5
  • Dimension D2(mm)
    21
  • Dimension C(mm)
    9
  • Trusco Code
    811-8106
  • Mass(g)
    104
Part Number
137
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,491.91

KOK RATCHET HANDLES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1