(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
102KM.BH-8.10X12.13 |
102KM.BH-10.12X13.14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Dimension D1 (D) (mm) |
Dimension D2 (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,763.72 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 141 | 8(10) × 12(13) | 21 | 23.5 | 811-8255 | 87 | ||
฿ 1,800.37 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 146 | 10(12) × 13(14) | 24 | 25 | 811-8254 | 98 |
Part Number |
---|
102KM.BH-8.10X12.13 |
102KM.BH-10.12X13.14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Dimension D1 (D) (mm) |
Dimension D2 (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,763.72 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 141 | 8(10) × 12(13) | 21 | 23.5 | 811-8255 | 87 | ||
฿ 1,800.37 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 146 | 10(12) × 13(14) | 24 | 25 | 811-8254 | 98 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?