(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ratchet Wrench 103KM

Ratchet Wrench 103KM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,577.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
103KM-6X7
103KM-7X8
103KM-8X9
103KM-8X10
103KM-10X11
103KM-10X12
103KM-12X13
103KM-12X14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Dimension D1 (D)
(mm)
Dimension D2
(mm)
Dimension C
(mm)
Trusco Code Mass
(g)

฿ 1,577.95

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 108 6 × 7 15.3 16.4 7.5 811-7890 51

฿ 1,577.95

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 108 7 × 8 15.3 16.4 7.5 811-7891 51

฿ 1,628.78

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 134 8 × 9 17 20 9 811-7893 76

฿ 1,628.78

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 134 8 × 10 17 20 9 811-7892 76

฿ 1,774.72

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 140 10 × 11 21 23.5 9 811-7886 84

฿ 1,775.48

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 140 10 × 12 21 23.5 9 811-7887 84

฿ 1,889.46

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 145 12 × 13 24 25 9 811-7888 89

฿ 1,889.46

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 145 12 × 14 24 25 9 811-7889 89

Basic Specifications

Product Description

Ratcheting Ring Wrench, series 103KA.
[Features]
· Type: 6 Point reversible ratcheting ring wrench
· Opening: 6pt
· Length(mm): 108~145

Part Number
103KM-6X7
103KM-7X8
103KM-8X9
103KM-8X10
103KM-10X11
103KM-10X12
103KM-12X13
103KM-12X14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Dimension D1 (D)
(mm)
Dimension D2
(mm)
Dimension C
(mm)
Trusco Code Mass
(g)

฿ 1,577.95

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 108 6 × 7 15.3 16.4 7.5 811-7890 51

฿ 1,577.95

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 108 7 × 8 15.3 16.4 7.5 811-7891 51

฿ 1,628.78

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 134 8 × 9 17 20 9 811-7893 76

฿ 1,628.78

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 134 8 × 10 17 20 9 811-7892 76

฿ 1,774.72

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 140 10 × 11 21 23.5 9 811-7886 84

฿ 1,775.48

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 140 10 × 12 21 23.5 9 811-7887 84

฿ 1,889.46

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 145 12 × 13 24 25 9 811-7888 89

฿ 1,889.46

KOK GEAR WRENCHES 1 Piece(s) 31 Day(s) 145 12 × 14 24 25 9 811-7889 89

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1