(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
102KA-1-2X9-16 |
102KA-1-4X5-16 |
102KA-3-8X7-16 |
102KA-7-32X1-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (Inch) |
Dimension D1 (D) (mm) |
Dimension D2 (mm) |
Dimension C (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,834.59 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 146 | 1/2 × 9/16 | 24 | 25 | 9 | 811-7843 | 89 | ||
฿ 1,511.01 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 108 | 1/4 × 5/16 | 15.3 | 16.4 | 7.5 | 811-7844 | 51 | ||
฿ 1,712.01 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 141 | 3/8 × 7/16 | 21 | 23.5 | 9 | 811-7846 | 84 | ||
฿ 1,511.01 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 108 | 7/32 × 1/4 | 15.3 | 16.4 | 7.5 | 811-7850 | 51 |
Part Number |
---|
102KA-1-2X9-16 |
102KA-1-4X5-16 |
102KA-3-8X7-16 |
102KA-7-32X1-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (Inch) |
Dimension D1 (D) (mm) |
Dimension D2 (mm) |
Dimension C (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,834.59 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 146 | 1/2 × 9/16 | 24 | 25 | 9 | 811-7843 | 89 | ||
฿ 1,511.01 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 108 | 1/4 × 5/16 | 15.3 | 16.4 | 7.5 | 811-7844 | 51 | ||
฿ 1,712.01 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 141 | 3/8 × 7/16 | 21 | 23.5 | 9 | 811-7846 | 84 | ||
฿ 1,511.01 |
KOK GEAR WRENCHES | 1 Piece(s) | 31 Day(s) | 108 | 7/32 × 1/4 | 15.3 | 16.4 | 7.5 | 811-7850 | 51 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?