Construction Tools Hex Deep Socket 4300TW

Brand :
KO-KEN TOOL

Caution

    Product Description

    [Specifications]
    - Single Product/Set Classification: Single Item Socket
    - Socket shape: 6 Sq.
    - Insertion Angle (Shaft measurement when electric drill) (Inch): 1/2
    - Insertion Angle (Shaft measurement when electric drill)( mm): 12.7
    - Overall length (mm): 77
    - Width across flat dimension: 14/17/19/21
    - Mass (g): 120/130/150
    - [Application]
    - For handwork/impact

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Construction Tools Hex Deep Socket 4300TW | KO-KEN TOOL | MISUMI Thailand