- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hex Socket (Power-Type) mm-Sized 9 Sockets 13-Pc. Set PH313M
Specifications of PH313M
-
- Product Type
- Other
-
- Opposite side dimensions(mm)
- 3 ~ 12
-
- Insertion Angle(mm)
- 9.5
-
- Trusco Code
- 817-3945
-
- Specifications
- With metal case, with corresponding pin and ring
-
- Mass(g)
- 1,400
-
- Package details
- Hex socket (power-type): 3/4/5/6/8/10/12 mm; screwdriver bit socket: 32BHT/37BHT; extension bar: with 75-mm-overall-length hole (ø9.2 mm); ratchet handle: 3RH175; crossbar: 170-mm overall length
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,638.10
|
MTI HEXAGON SOCKETS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Other
-
- Opposite side dimensions(mm)
- 10 / 12 / 3 / 4 / 5 / 6 / 8
-
- Insertion Angle(mm)
- 9.5
-
- Trusco Code
- 817-3945
-
- Specifications
- With metal case, with corresponding pin and ring
-
- Mass(g)
- 1,400
-
- Package details
- Hex socket (power-type): 3/4/5/6/8/10/12 mm; screwdriver bit socket: 32BHT/37BHT; extension bar: with 75-mm-overall-length hole (ø9.2 mm); ratchet handle: 3RH175; crossbar: 170-mm overall length
Product Description
[Applications]
· For impact wrenches
Specifications of PH313M
-
- Product Type
- Other
-
- Opposite side dimensions(mm)
- 3 ~ 12
-
- Insertion Angle(mm)
- 9.5
-
- Trusco Code
- 817-3945
-
- Specifications
- With metal case, with corresponding pin and ring
-
- Mass(g)
- 1,400
-
- Package details
- Hex socket (power-type): 3/4/5/6/8/10/12 mm; screwdriver bit socket: 32BHT/37BHT; extension bar: with 75-mm-overall-length hole (ø9.2 mm); ratchet handle: 3RH175; crossbar: 170-mm overall length
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,638.10
|
MTI HEXAGON SOCKETS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?