(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Wrench Socket (Long Type) Hex mm P8L-□

Impact Wrench Socket (Long Type) Hex mm P8L-□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,963.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
P8L-17
P8L-18
P8L-19
P8L-21
P8L-22
P8L-23
P8L-24
P8L-26
P8L-27
P8L-29
P8L-30
P8L-32
P8L-33
P8L-34
P8L-35
P8L-36
P8L-38
P8L-41
P8L-46
P8L-50
P8L-54
P8L-55
P8L-58
P8L-60
P8L-65
P8L-70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Dimension d1
(mm)
Dimensions ℓ1
(mm)
Dimensions ℓ2
(mm)
Mass
(g)

฿ 1,963.98

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 817-4278 33 15 80 880

฿ 1,966.75

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 18 817-4279 34.5 16 80 900

฿ 1,970.90

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 817-4280 35.5 17 80 920

฿ 1,977.81

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 21 817-4281 38 18 80 970

฿ 1,980.58

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 22 817-4282 39.5 19 80 990

฿ 1,984.72

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 817-4283 40.5 20 80 1,020

฿ 1,988.87

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 24 817-4284 42 21 80 1,040

฿ 1,994.40

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 26 817-4285 44.5 22 80 1,100

฿ 1,998.55

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 27 817-4286 45.5 23 80 1,130

฿ 2,005.47

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 29 817-4287 48 24 80 1,180

฿ 2,009.61

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 30 817-4288 49.5 25 80 1,210

฿ 2,016.53

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 32 817-4289 52 26 80 1,270

฿ 2,108.65

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 33 817-4290 53 26 80 1,300

฿ 2,112.80

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 34 817-4291 54.5 27 80 1,330

฿ 2,116.95

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 35 817-4292 55.5 28 80 1,360

฿ 2,524.40

MTI IMPACT SOCKETS 1 Piece(s) 13 Day(s) 36 817-4293 57 29 80 1,400

฿ 2,484.02

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 38 817-4294 59.5 30 80 1,470

฿ 2,610.53

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 41 817-4295 63 31 80 1,610

฿ 3,228.58

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 46 817-4296 69.5 33 79 1,860

฿ 4,034.93

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 50 817-4297 74.5 36 78 2,060

฿ 4,841.27

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 54 817-4298 79.5 38 77 2,250

฿ 5,133.34

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 55 817-4299 80.5 38 76 2,300

฿ 6,968.26

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 58 817-4300 84.5 40 76 2,450

฿ 8,066.67

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 60 817-4301 87 41 75 2,550

฿ 8,380.96

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 65 817-4302 93 44 74 2,810

฿ 9,139.07

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 70 817-4303 99.5 46 73 3,080

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    110
  • Dimension D2(mm)
    54

Product Description

[Features]
· Standard hex impact wrench with long socket.

Part Number
P8L-17
P8L-18
P8L-19
P8L-21
P8L-22
P8L-23
P8L-24
P8L-26
P8L-27
P8L-29
P8L-30
P8L-32
P8L-33
P8L-34
P8L-35
P8L-36
P8L-38
P8L-41
P8L-46
P8L-50
P8L-54
P8L-55
P8L-58
P8L-60
P8L-65
P8L-70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Dimension d1
(mm)
Dimensions ℓ1
(mm)
Dimensions ℓ2
(mm)
Mass
(g)

฿ 1,963.98

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 817-4278 33 15 80 880

฿ 1,966.75

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 18 817-4279 34.5 16 80 900

฿ 1,970.90

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 817-4280 35.5 17 80 920

฿ 1,977.81

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 21 817-4281 38 18 80 970

฿ 1,980.58

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 22 817-4282 39.5 19 80 990

฿ 1,984.72

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 817-4283 40.5 20 80 1,020

฿ 1,988.87

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 24 817-4284 42 21 80 1,040

฿ 1,994.40

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 26 817-4285 44.5 22 80 1,100

฿ 1,998.55

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 27 817-4286 45.5 23 80 1,130

฿ 2,005.47

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 29 817-4287 48 24 80 1,180

฿ 2,009.61

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 30 817-4288 49.5 25 80 1,210

฿ 2,016.53

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 32 817-4289 52 26 80 1,270

฿ 2,108.65

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 33 817-4290 53 26 80 1,300

฿ 2,112.80

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 34 817-4291 54.5 27 80 1,330

฿ 2,116.95

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 35 817-4292 55.5 28 80 1,360

฿ 2,524.40

MTI IMPACT SOCKETS 1 Piece(s) 13 Day(s) 36 817-4293 57 29 80 1,400

฿ 2,484.02

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 38 817-4294 59.5 30 80 1,470

฿ 2,610.53

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 41 817-4295 63 31 80 1,610

฿ 3,228.58

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 46 817-4296 69.5 33 79 1,860

฿ 4,034.93

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 50 817-4297 74.5 36 78 2,060

฿ 4,841.27

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 54 817-4298 79.5 38 77 2,250

฿ 5,133.34

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 55 817-4299 80.5 38 76 2,300

฿ 6,968.26

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 58 817-4300 84.5 40 76 2,450

฿ 8,066.67

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 60 817-4301 87 41 75 2,550

฿ 8,380.96

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 65 817-4302 93 44 74 2,810

฿ 9,139.07

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 70 817-4303 99.5 46 73 3,080

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1