(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Wrench Socket (Standard Type) P3-□

Impact Wrench Socket (Standard Type) P3-□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 340.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
P3-6
P3-7
P3-8
P3-9
P3-10
P3-11
P3-12
P3-13
P3-14
P3-15
P3-16
P3-17
P3-18
P3-19
P3-21
P3-22
P3-23
P3-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Dimension d1
(mm)
Dimension D2
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 340.44

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 6 32 817-4080 11.3 19 5 35

฿ 340.44

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 7 32 817-4081 12.5 19 5 36

฿ 340.44

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 8 32 817-4082 13.7 19 6 37

฿ 340.75

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 9 32 817-4083 15 19 6 38

฿ 366.00

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 32 817-4036 16.3 19 7 39

฿ 366.42

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 32 817-4039 17.5 19 7 40

฿ 366.70

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 32 817-4040 19 19 8 42

฿ 368.08

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 32 817-4043 20 22 8 54

฿ 368.77

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 32 817-4044 21.3 22 9 56

฿ 399.70

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 32 817-4063 22.5 22 9 58

฿ 400.39

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 16 32 817-4064 23.8 22 10 61

฿ 401.09

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 32 817-4066 25 22 10 65

฿ 407.28

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 18 32 817-4067 26.3 22 11 69

฿ 407.97

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 32 817-4069 27.5 22 12 74

฿ 450.59

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 21 34 817-4072 30 22 13 85

฿ 451.28

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 22 34 817-4073 31.3 22 14 91

฿ 474.65

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 34 817-4075 32.5 22 15 97

฿ 475.35

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 24 36 817-4076 33.8 22 16 104

Basic Specifications

Product Description

[Features]
· Standard impact wrench socket.

Part Number
P3-6
P3-7
P3-8
P3-9
P3-10
P3-11
P3-12
P3-13
P3-14
P3-15
P3-16
P3-17
P3-18
P3-19
P3-21
P3-22
P3-23
P3-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Dimension d1
(mm)
Dimension D2
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 340.44

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 6 32 817-4080 11.3 19 5 35

฿ 340.44

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 7 32 817-4081 12.5 19 5 36

฿ 340.44

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 8 32 817-4082 13.7 19 6 37

฿ 340.75

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 9 32 817-4083 15 19 6 38

฿ 366.00

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 32 817-4036 16.3 19 7 39

฿ 366.42

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 11 32 817-4039 17.5 19 7 40

฿ 366.70

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 32 817-4040 19 19 8 42

฿ 368.08

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 32 817-4043 20 22 8 54

฿ 368.77

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 32 817-4044 21.3 22 9 56

฿ 399.70

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 15 32 817-4063 22.5 22 9 58

฿ 400.39

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 16 32 817-4064 23.8 22 10 61

฿ 401.09

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 32 817-4066 25 22 10 65

฿ 407.28

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 18 32 817-4067 26.3 22 11 69

฿ 407.97

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 32 817-4069 27.5 22 12 74

฿ 450.59

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 21 34 817-4072 30 22 13 85

฿ 451.28

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 22 34 817-4073 31.3 22 14 91

฿ 474.65

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 23 34 817-4075 32.5 22 15 97

฿ 475.35

MTI IMPACT SOCKETS 1 Piece(s) 31 Day(s) 24 36 817-4076 33.8 22 16 104

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1