(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
3RH175 |
3RH175F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Dimension H (mm) |
Specifications | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,587.31 |
MTI RATCHET HANDLES | 1 Piece(s) | 31 Day(s) | 817-4527 | 28 | Convex | 230 | ||
฿ 1,746.04 |
MTI RATCHET HANDLES | 1 Piece(s) | 31 Day(s) | 817-4528 | 16.7 | Female | 220 |
[Features]
· A standard ratchet handle.
Part Number |
---|
3RH175 |
3RH175F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Dimension H (mm) |
Specifications | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,587.31 |
MTI RATCHET HANDLES | 1 Piece(s) | 31 Day(s) | 817-4527 | 28 | Convex | 230 | ||
฿ 1,746.04 |
MTI RATCHET HANDLES | 1 Piece(s) | 31 Day(s) | 817-4528 | 16.7 | Female | 220 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?