(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool holder TH-7

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1020560

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Details Type
    TH-7
  • JAN Code
    4907052659063
  • Mass(g)
    162
  • Amount Of Content
    1 pc.
Part Number
1020560
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 309.96

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Easy to attach for carrying tools.
· Works with belts up to 60 mm wide.
· Includes an eyelet for attaching a safety cord.
[Applications]
· For mini cutters, bolt clippers, etc.

Specifications of 1020560

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Details Type
    TH-7
  • JAN Code
    4907052659063
  • Mass(g)
    162
  • Amount Of Content
    1 pc.
Part Number
1020560
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 309.96

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1