(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet No.170F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO170F

  • Product Type
    Protection supplies
  • JAN Code
    4962087100744
  • Size
    Size around head: Approx. 51 - 63 cm
  • Mass(g)
    364
  • Amount Of Content
    1 pc.
Part Number
NO170F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 952.86

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Protection supplies
  • JAN Code
    4962087100744
  • Size
    Size around head: Approx. 51 - 63 cm
  • Mass(g)
    364
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Popular lightweight and well-fitting model.
· Complies with Ministry of Health, Labour and Welfare of Japan's Safety Helmet Standards
· Uses a styrene liner
[Material]
· ABS resin

Specifications of NO170F

  • Product Type
    Protection supplies
  • JAN Code
    4962087100744
  • Size
    Size around head: Approx. 51 - 63 cm
  • Mass(g)
    364
  • Amount Of Content
    1 pc.
Part Number
NO170F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 952.86

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1