Tool Set Mechanic Bits

Brand :
KAKURI

Caution

    Product Description

    [Features]
    · Can be used in many situations such as for maintenance work, refitting and repair work.
    [Set contents]
    · Screwdriver (No. 1, No. 2, 6 mm)
    · Stubby screwdriver No. 2
    · Precision screwdriver (No. 00, No. 0, 1.4 mm)
    · Hex wrench × 8 (1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 5.5, 6.0 mm)
    · 9.5 mm square plug socket × 2 (16, 21 mm)
    · 9.5 mm square socket × 7 (11, 12, 13, 14, 15, 17, 19 mm)
    · 6.35 mm square socket × 8 (4, 5, 5.5, 6, 7, 8, 9, 10 mm)
    · Hexagonal bit × 2 (8, 10 mm), hexalobular bit × 6 (T8, T10, T15, T20, T25, T30)
    · Screwdriver bit × 8 (No. 0, No. 1, No. 2 × 2, No. 3, slotted 4, slotted 5, slotted 6 mm)
    · Cutter S type
    · Convex tape measure 3 m
    · Diamond file
    · Hacksaw frame with aluminum handle
    · Monkey wrench 150 mm
    · 9.5 mm square socket adapter
    · 9.5 mm square extension bar 75 mm
    · Water pump pliers
    · Ratchet handle
    · Nail hammer
    · Spinner handle
    · Bit adapter
    · Needle-nose pliers 150 mm
    [Material]
    · Polyethylene resin, carbon steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat