(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

To Make Vacuuming Faster, Manifold for Vacuuming

To Make Vacuuming Faster, Manifold for Vacuuming

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y93850

  • Product Type
    Manifold Kit
  • Applicable Model
    Vacuum pump 1.8, 2, 4, 6, 8CFM; Vacuum pump TEZ8
  • Connection Dia.
    3/8" Flare (UNF 5/8-18 Bumps) 1/4" Flare (UNF 7/16-20 Bumps)
  • Specifications
    Ball Valve 1 pc
  • Mass(g)
    510
Part Number
Y93850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Manifold Kit
  • Applicable Model
    Vacuum pump 1.8, 2, 4, 6, 8CFM; Vacuum pump TEZ8
  • Connection Dia.
    3/8" Flare (UNF 5/8-18 Bumps) 1/4" Flare (UNF 7/16-20 Bumps)
  • Specifications
    Ball Valve 1 pc
  • Mass(g)
    510

Product Description

[Features]
· The vacuuming time of the system is reduced by more than 50%.
· Uses large diameter valves with little resistance.
· With different diameter adapter 1/2 male x 3/8 female for connecting vacuum pump 3/8 port.

Specifications of Y93850

  • Product Type
    Manifold Kit
  • Applicable Model
    Vacuum pump 1.8, 2, 4, 6, 8CFM; Vacuum pump TEZ8
  • Connection Dia.
    3/8" Flare (UNF 5/8-18 Bumps) 1/4" Flare (UNF 7/16-20 Bumps)
  • Specifications
    Ball Valve 1 pc
  • Mass(g)
    510
Part Number
Y93850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1