- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of Y93549
-
- Product Type
- Vacuum Pump for Freon Recovery
-
- Ventilation Velocity (50/60 hz)(L/min)
- 95/116
-
- Width(mm)
- 413
-
- Depth(mm)
- 156
-
- Height(mm)
- 293
-
- Power Consumption(W)
- 375
-
- Mass(g)
- 15400
-
- Supported refrigerants
- R32, R410A, CFC, HCFC, HFC Series
-
- Power Supply
- 100V
-
- Intake Port Diameter
- 1/4", 3/8" (Flare Male)
-
- Accessory
- Different Diameter Adapter 1/4" Female x 5/16" Male, Vacuum Pump Oil 1.1 L
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
ASD FREON RECOVERY SUPPLIES
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Product Type
- Vacuum Pump for Freon Recovery
-
- Ventilation Velocity (50/60 hz)(L/min)
- 95/116
-
- Width(mm)
- 413
-
- Depth(mm)
- 156
-
- Height(mm)
- 293
-
- Power Consumption(W)
- 375
-
- Mass(g)
- 15400
-
- Supported refrigerants
- R32, R410A, CFC, HCFC, HFC Series
-
- Power Supply
- 100V
-
- Intake Port Diameter
- 1/4", 3/8" (Flare Male)
-
- Accessory
- Different Diameter Adapter 1/4" Female x 5/16" Male, Vacuum Pump Oil 1.1 L
Product Description
[Features]
· High-performance Yellow Jacket vacuum pump, used all over the world.
· Ideal for long periods of vacuuming.
[Applications]
· For vacuuming of small to 10 HP class refrigeration/HVAC systems.
Specifications of Y93549
-
- Product Type
- Vacuum Pump for Freon Recovery
-
- Ventilation Velocity (50/60 hz)(L/min)
- 95/116
-
- Width(mm)
- 413
-
- Depth(mm)
- 156
-
- Height(mm)
- 293
-
- Power Consumption(W)
- 375
-
- Mass(g)
- 15400
-
- Supported refrigerants
- R32, R410A, CFC, HCFC, HFC Series
-
- Power Supply
- 100V
-
- Intake Port Diameter
- 1/4", 3/8" (Flare Male)
-
- Accessory
- Different Diameter Adapter 1/4" Female x 5/16" Male, Vacuum Pump Oil 1.1 L
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
ASD FREON RECOVERY SUPPLIES
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?