- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Charging Scale Suitable for Cylinders Up to 20 kg CS-50B
Specifications of Y68800
-
- Product Type
- Air conditioning tool product
-
- Mass limitation(kg)
- 50
-
- Measurement accuracy(g)
- ±15 g or ±0.1% of display, whichever is greater
-
- Unit of measurement(g)
- 10
-
- Operating Temperature Range(°C)
- 0–50
-
- Supported refrigerants
- CFC, HCFC, HFC, HC, etc.
-
- Specifications
- Supports up to 20 kg Cylinder
-
- Mass(g)
- 4200
-
- Power Supply
- 9 V Alkaline Battery
-
- Set Content
- Charging Scale, 9 V Alkaline Battery, Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
ASD FREON RECOVERY SUPPLIES
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Product Type
- Air conditioning tool product
-
- Mass limitation(kg)
- 50
-
- Measurement accuracy(g)
- ±15 g or ±0.1% of display, whichever is greater
-
- Unit of measurement(g)
- 10
-
- Operating Temperature Range(°C)
- 0–50
-
- Supported refrigerants
- CFC, HCFC, HFC, HC, etc.
-
- Specifications
- Supports up to 20 kg Cylinder
-
- Mass(g)
- 4200
-
- Power Supply
- 9 V Alkaline Battery
-
- Set Content
- Charging Scale, 9 V Alkaline Battery, Case
Product Description
[Features]
· A high accuracy strain gauge enables correct refilling measurement.
· Strain gauge type for improved precision and durability.
[Applications]
· For measurement when filling refrigeration or air conditioning equipment with refrigerant from freon cylinders or freon recovery cylinders.
Specifications of Y68800
-
- Product Type
- Air conditioning tool product
-
- Mass limitation(kg)
- 50
-
- Measurement accuracy(g)
- ±15 g or ±0.1% of display, whichever is greater
-
- Unit of measurement(g)
- 10
-
- Operating Temperature Range(°C)
- 0–50
-
- Supported refrigerants
- CFC, HCFC, HFC, HC, etc.
-
- Specifications
- Supports up to 20 kg Cylinder
-
- Mass(g)
- 4200
-
- Power Supply
- 9 V Alkaline Battery
-
- Set Content
- Charging Scale, 9 V Alkaline Battery, Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
ASD FREON RECOVERY SUPPLIES
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?