(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Charging Scale Suitable for Cylinders Up to 40 kg CS-100

Charging Scale Suitable for Cylinders Up to 40 kg CS-100

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y68799

  • Product Type
    Air conditioning tool product
  • Mass limitation(kg)
    100
  • Measurement accuracy(g)
    ±30 or ±0.1% of display, whichever is greater
  • Unit of measurement(g)
    10
  • Operating Temperature Range(°C)
    0–50
  • Supported refrigerants
    CFC, HCFC, HFC, HC, etc.
  • Specifications
    Supports up to 40 kg Cylinder
  • Mass(g)
    5900
  • Power Supply
    100 V or 9 V alkali battery
  • Set Content
    Charging Scale, AC Adapter, 9 V Alkaline Battery, Case
Part Number
Y68799
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Air conditioning tool product
  • Mass limitation(kg)
    100
  • Measurement accuracy(g)
    ±30 or ±0.1% of display, whichever is greater
  • Unit of measurement(g)
    10
  • Operating Temperature Range(°C)
    0–50
  • Supported refrigerants
    CFC, HCFC, HFC, HC, etc.
  • Specifications
    Supports up to 40 kg Cylinder
  • Mass(g)
    5900
  • Power Supply
    100 V or 9 V alkali battery
  • Set Content
    Charging Scale, AC Adapter, 9 V Alkaline Battery, Case

Product Description

[Features]
· A high accuracy strain gauge enables correct refilling measurement.
· Strain gauge type for improved precision and durability.
[Applications]
· For measurement when filling refrigeration or air conditioning equipment with refrigerant from freon cylinders or freon recovery cylinders.

Specifications of Y68799

  • Product Type
    Air conditioning tool product
  • Mass limitation(kg)
    100
  • Measurement accuracy(g)
    ±30 or ±0.1% of display, whichever is greater
  • Unit of measurement(g)
    10
  • Operating Temperature Range(°C)
    0–50
  • Supported refrigerants
    CFC, HCFC, HFC, HC, etc.
  • Specifications
    Supports up to 40 kg Cylinder
  • Mass(g)
    5900
  • Power Supply
    100 V or 9 V alkali battery
  • Set Content
    Charging Scale, AC Adapter, 9 V Alkaline Battery, Case
Part Number
Y68799
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1