(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manifold Kit for R410A

Manifold Kit for R410A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y40954
Y40954C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard accessories

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 5/16" Charging hose 152 cm x 3

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 5/16" Charging hose 152 cm x 3, Case

Basic Specifications

  • Product Type
    Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Details Type
    With Ball Valve
  • Connection Size
    5/16" Flare (UNF1/2-20 threads)
  • Explosion Pressure(MPa)
    27.5
  • High Pressure Gauge(MPa)
    0~5.5
  • Low Pressure Compound Gauge(Mpa)
    −0.1~3.5
  • Supported refrigerants
    R410A

Product Description

[Features]
· The handle has a double O-ring and high quality nylon packing, for preeminent airtightness. The piston is a slide-type that can be replaced easily.
· With saturated temperature scale, displaying coolant temperature via pressure.
· Equipped with a zero adjustment screw and always displays the correct pressure by zero-point adjustment.

Part Number
Y40954
Y40954C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard accessories

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 5/16" Charging hose 152 cm x 3

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 5/16" Charging hose 152 cm x 3, Case

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1