Manifold Body for R407C, R404A, R507A, R134a

Brand :
ASADA

Caution

    Product Description

    [Features]
    · The world's most popular Yellow Jacket manifold.
    · Lightweight forged aluminum body with excellent strength and durability.
    · 4 valves and 4 ports increase working efficiency.
    · Large diameter type using 3/8 bore diameter and vacuum port.
    · Large capacity significantly shortens the time for all kinds of work.
    · For all refrigeration and air conditioning servicing, from freon filling to freon recovery.
    · A sliding type that makes it easy to replace pistons.
    · All ports are equipped with a 100 mesh filter which prevents the intrusion of dirt such as sludge.
    · Uses a large φ80 mm compound pressure gauge.
    · 3-port type that allows vacuuming to refrigerant filling without connecting any hoses.
    · Double O-ring valve and high quality nylon packing are used to provide preeminent airtightness.
    · Equipped with a large, easy-to-turn handle that allows fully open flow with just one and a half turns.
    · A sliding type that makes it easy to replace pistons.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Manifold Body for R407C, R404A, R507A, R134a | ASADA | MISUMI Thailand