(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Charging Hose with Valve Charging Hose Plus II (with Hose Reel) PAT.

Charging Hose with Valve Charging Hose Plus II (with Hose Reel) PAT.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y29036
Y29060
Y29096
Y29236
Y29260
Y29296
Y29636
Y29660
Y29696
Y29983
Y29985
Y29988
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Collar

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm 3 pcs pack

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Explosion Pressure(MPa)
    27.5
  • Operating Temperature Range(°C)
    −28.8~82.2

Product Description

[Features]
· Valve at hose tip prevents release of freon.
· Plus II hoses are ideal for HCFC and HFC refrigerants and are equipped with ball valves on the 45-degree ends to prevent refrigerant leakage.
· The metal fitting at the tip of the ball valve includes an adjustable type valve opener that can be connected as is to the access port.

Part Number
Y29036
Y29060
Y29096
Y29236
Y29260
Y29296
Y29636
Y29660
Y29696
Y29983
Y29985
Y29988
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Collar

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm 3 pcs pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1