(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus II PAT Charging Hose for R32/R410A (with Ball Valve)

Plus II PAT Charging Hose for R32/R410A (with Ball Valve)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y29003
Y29005
Y29008
Y29203
Y29205
Y29208
Y29603
Y29605
Y29608
Y29993
Y29995
Y29998
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Collar

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm 3 pcs pack

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Connection Size
    5/16" Flare (UNF 1/2-20 threads)
  • Explosion Pressure(MPa)
    27.5
  • Operating Temperature Range(°C)
    −28.8~82.2

Product Description

[Features]
· Valve at hose tip prevents release of freon.
· The 45° end of the Plus II hose is equipped with a ball valve for preventing the escaping of refrigerant. The Plus II hose is ideal for R410A and R32.
· The metal fitting at the tip of the ball valve includes an adjustable type valve opener that can be connected as is to the access port.

Part Number
Y29003
Y29005
Y29008
Y29203
Y29205
Y29208
Y29603
Y29605
Y29608
Y29993
Y29995
Y29998
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Collar

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Yellow

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Blue

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm Red

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm 3 pcs pack

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm 3 pcs pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1