(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus II 1/4 Long Charging Hose (Long Type) PAT.

Plus II 1/4 Long Charging Hose (Long Type) PAT.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,463.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y21117
Y21125
Y21133
Y21150
Y21175
Y21200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length

฿ 8,463.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 18 Day(s) 500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 762cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1000cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 2200cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 3000cm

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    5.5
  • Connection Size
    1/4" Flare (UNF7/16-20 threads)
  • Explosion Pressure(MPa)
    27.5

Product Description

[Features]
· For any long-distance work from refilling refrigerant to collecting refrigerant.
· A long, high-performance, large opening Plus II hose with a 4-layer structure.
· Amazing flexibility, and also the No.1 hose for pressure-resistant performance.

Part Number
Y21117
Y21125
Y21133
Y21150
Y21175
Y21200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length

฿ 8,463.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 18 Day(s) 500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 762cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1000cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1500cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 2200cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 3000cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1