- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Plus II PAT 3/4" Heavy-Duty Charging Hose for Large Diameters
Specifications of Y18550
-
- Product Type
- Hose for Manifold Kit
-
- Normal Operating Pressure(MPa)
- 4.1
-
- Connection Size
- 3/4" Flare (UNF11/16-14 threads)
-
- Length
- 1500cm
-
- Explosion Pressure(MPa)
- 20.7
-
- Operating Temperature Range(°C)
- −28.8~93.3
-
- Supported refrigerants
- R32、R410A、R407C・R404A・R507A、R12・R22・R502、R134a
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
ASD FREON RECOVERY SUPPLIES
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Product Type
- Hose for Manifold Kit
-
- Normal Operating Pressure(MPa)
- 4.1
-
- Connection Size
- 3/4" Flare (UNF11/16-14 threads)
-
- Length
- 1500cm
-
- Explosion Pressure(MPa)
- 20.7
-
- Operating Temperature Range(°C)
- −28.8~93.3
-
- Supported refrigerants
- R32、R410A、R407C・R404A・R507A、R12・R22・R502、R134a
Product Description
[Features]
· The 4-layer structure of the 3/4" large-opening heavy duty type hose prevents hose from flattening, making it ideal for vacuuming work.
· Due to the large bore diameter, efficiency is not reduced even during long distance recovery/vacuuming.
· Ideal with large recovery machines.
Specifications of Y18550
-
- Product Type
- Hose for Manifold Kit
-
- Normal Operating Pressure(MPa)
- 4.1
-
- Connection Size
- 3/4" Flare (UNF11/16-14 threads)
-
- Length
- 1500cm
-
- Explosion Pressure(MPa)
- 20.7
-
- Operating Temperature Range(°C)
- −28.8~93.3
-
- Supported refrigerants
- R32、R410A、R407C・R404A・R507A、R12・R22・R502、R134a
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
ASD FREON RECOVERY SUPPLIES
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?