(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus II PAT 5/8" Heavy-Duty Charging Hose for Large Diameters

Plus II PAT 5/8" Heavy-Duty Charging Hose for Large Diameters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y16036
Y16060
Y16096
Y16112
Y16125
Y16150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 366cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 762cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1500cm

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    4.1
  • Connection Size
    5/8" Flare (UNF7/8-14 threads)
  • Explosion Pressure(MPa)
    20.7
  • Operating Temperature Range(°C)
    −28.8~93.3
  • Supported refrigerants
    R32、R410A、R407C・R404A・R507A、R12・R22・R502、R134a

Product Description

[Features]
· The 4-layer structure of the 5/8" large-opening heavy duty type hose prevents hose from flattening, making it ideal for vacuuming work.
· Due to the large bore diameter, efficiency is not reduced even during long distance recovery/vacuuming.
· Ideal with large recovery machines.

Part Number
Y16036
Y16060
Y16096
Y16112
Y16125
Y16150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 92cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 152cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 244cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 366cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 762cm

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote 1500cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1