(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Plus II 3/8 Large-Diameter Charging Hose with Hose Reel" (with Hose Reel)

"Plus II 3/8 Large-Diameter Charging Hose with Hose Reel" (with Hose Reel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of XP582

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    4.1
  • Connection Size
    3/8" Flare (UNF5/8-18 threads)
  • Explosion Pressure(MPa)
    20.7
  • Operating Temperature Range(°C)
    −28.8~82.2
  • Specifications
    Reelable Hose Size: Diameter: 3/8" / Length: -40 m
Part Number
XP582
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD GAS WELDING EQUIPMENTS 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    4.1
  • Connection Size
    3/8" Flare (UNF5/8-18 threads)
  • Explosion Pressure(MPa)
    20.7
  • Operating Temperature Range(°C)
    −28.8~82.2
  • Specifications
    Reelable Hose Size: Diameter: 3/8" / Length: -40 m

Product Description

[Features]
· Keeps efficiency high during recovery work at a long distance.
· Suitable for collecting freon in a remote location.
· Capable of winding up to 40 m.
· 30 m Plus II hose included.
[Applications]
· For 3/8 charging hoses.

Specifications of XP582

  • Product Type
    Hose for Manifold Kit
  • Normal Operating Pressure(MPa)
    4.1
  • Connection Size
    3/8" Flare (UNF5/8-18 threads)
  • Explosion Pressure(MPa)
    20.7
  • Operating Temperature Range(°C)
    −28.8~82.2
  • Specifications
    Reelable Hose Size: Diameter: 3/8" / Length: -40 m
Part Number
XP582
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD GAS WELDING EQUIPMENTS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1