(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Pressure Freon Regenerator Ecocycle RC200

High-Pressure Freon Regenerator Ecocycle RC200

You can add up to 6 items to the comparison list.

Loading...

Specifications of ES950

  • Product Type
    Freon Recovery Device
  • Width(mm)
    308
  • Depth(mm)
    223
  • Height(mm)
    450
  • Details Type
    Freon Recycling
  • Recyclability (Water portion)
    20ppm
  • Recyclability (Acid Content)
    1ppm
  • Recyclability (Evaporation Residue)
    0.01%
  • Recyclability (Non-condensible gas)
    1.00%
  • Mass(g)
    10000
  • Supported refrigerants
    R134a、R12、R22、R32、R500、R502、R507A
  • Power Supply
    100V(50/60Hz)
  • Accessory
    1/4" Charging hose with ball valve 92 cm (red/blue) x 1 pc, filter dryer (installed)
Part Number
ES950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 53,243.25

REFRIGERANT RECOVERY 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Freon Recovery Device
  • Width(mm)
    308
  • Depth(mm)
    223
  • Height(mm)
    450
  • Details Type
    Freon Recycling
  • Recyclability (Water portion)
    20ppm
  • Recyclability (Acid Content)
    1ppm
  • Recyclability (Evaporation Residue)
    0.01%
  • Recyclability (Non-condensible gas)
    1.00%
  • Mass(g)
    10000
  • Supported refrigerants
    R134a、R12、R22、R32、R500、R502、R507A
  • Power Supply
    100V(50/60Hz)
  • Accessory
    1/4" Charging hose with ball valve 92 cm (red/blue) x 1 pc, filter dryer (installed)

Product Description

[Features]
· For easy recycling of used freon. Ideal for simple recycling equipment used in the recycling industry in accordance with the freon emission and limitation laws of Japan.

Specifications of ES950

  • Product Type
    Freon Recovery Device
  • Width(mm)
    308
  • Depth(mm)
    223
  • Height(mm)
    450
  • Details Type
    Freon Recycling
  • Recyclability (Water portion)
    20ppm
  • Recyclability (Acid Content)
    1ppm
  • Recyclability (Evaporation Residue)
    0.01%
  • Recyclability (Non-condensible gas)
    1.00%
  • Mass(g)
    10000
  • Supported refrigerants
    R134a、R12、R22、R32、R500、R502、R507A
  • Power Supply
    100V(50/60Hz)
  • Accessory
    1/4" Charging hose with ball valve 92 cm (red/blue) x 1 pc, filter dryer (installed)
Part Number
ES950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 53,243.25

REFRIGERANT RECOVERY 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1