(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooling Unit Powerfully Cools Cylinder during CFC Recovery CL3

Cooling Unit Powerfully Cools Cylinder during CFC Recovery CL3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of ES801

  • Product Type
    Freon Recovery Device
  • Width(mm)
    325
  • Depth(mm)
    295
  • Height(mm)
    285
  • Power Consumption(W)
    65/102
  • Mass(g)
    8000
  • Connection port
    3/8" Flare (With 1/4" Adapter)
  • Supported refrigerants
    R12、R22、R32、R500、R502、R114、R124、R134a、R403B、R404A、R407C、R407D、R410A、R412A、R413A、R417A、R422A、R422D、R423A、R507A、R509A
  • Power Supply
    100V(50/60Hz)
  • Accessory
    3/8" x 1/4" Quick Adapter x 2 pcs (Y19104)
Part Number
ES801 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 43,259.00

฿ 34,607.20

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Freon Recovery Device
  • Width(mm)
    325
  • Depth(mm)
    295
  • Height(mm)
    285
  • Power Consumption(W)
    65/102
  • Mass(g)
    8000
  • Connection port
    3/8" Flare (With 1/4" Adapter)
  • Supported refrigerants
    R12、R22、R32、R500、R502、R114、R124、R134a、R403B、R404A、R407C、R407D、R410A、R412A、R413A、R417A、R422A、R422D、R423A、R507A、R509A
  • Power Supply
    100V(50/60Hz)
  • Accessory
    3/8" x 1/4" Quick Adapter x 2 pcs (Y19104)

Product Description

[Features]
· An auxiliary cooling device for recovered refrigerant.
· Reduces temperature of recovered refrigerant by approx. 5-10°C.
· A large air volume fan effectively cools down the discharged refrigerant from the high-speed recovery equipment.
· Using this together with recovery equipment improves the efficiency of recovery work during the summertime and when dealing with large amounts of high pressure refrigerant and R410A, making this an essential tool for freon recovery in the summer.
· 3/8 condenser for greatly increased cooling efficiency.

Specifications of ES801

  • Product Type
    Freon Recovery Device
  • Width(mm)
    325
  • Depth(mm)
    295
  • Height(mm)
    285
  • Power Consumption(W)
    65/102
  • Mass(g)
    8000
  • Connection port
    3/8" Flare (With 1/4" Adapter)
  • Supported refrigerants
    R12、R22、R32、R500、R502、R114、R124、R134a、R403B、R404A、R407C、R407D、R410A、R412A、R413A、R417A、R422A、R422D、R423A、R507A、R509A
  • Power Supply
    100V(50/60Hz)
  • Accessory
    3/8" x 1/4" Quick Adapter x 2 pcs (Y19104)
Part Number
ES801 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 43,259.00

฿ 34,607.20

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1