- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Head for Drain Cleaner - φ10/13/16 mm Wire-Compatible
Specifications of 48601
-
- Product Type
- Vacuum Cleaner
-
- Other
- Option
-
- Cleaning Capacity: Pipe Diameter(mm)
- 30–75
-
- Head Diameter(mm)
- 24
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 944.40
|
ASD CABLE
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Vacuum Cleaner
-
- Other
- Option
-
- Cleaning Capacity: Pipe Diameter(mm)
- 30–75
-
- Head Diameter(mm)
- 24
Product Description
[Features]
· Compatible head for drain cleaner.
[Applications]
· φ10/φ13/φ16 mm wires are supported.
Specifications of 48601
-
- Product Type
- Vacuum Cleaner
-
- Other
- Option
-
- Cleaning Capacity: Pipe Diameter(mm)
- 30–75
-
- Head Diameter(mm)
- 24
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 944.40
|
ASD CABLE
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?