1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Various Heating Burners for Brazing: Astro-Turbo Acetylene Burner (Coupler Type)

Various Heating Burners for Brazing: Astro-Turbo Acetylene Burner (Coupler Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 33,871.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to move on site.
Powerful turbo flame enables speedy work.
[Features]
· Enables work at a high temperature of 2,350°C simply by setting to an acetylene cylinder.
· Using the torch's unique air intake mechanism, work at high temperatures of 2,350°C is possible.
· The brazing is heated with a turbo flame to envelop the copper pipe, improving its effectiveness.
· Electronic ignition type. No lighter required.
· Main machine 3.4 kg. Easy to move on site.
· Connected with a coupler, this makes it easy to install and remove hoses, etc.
[Applications]
· A heater burner for various brazing work.

Part Number
PZ386836SALE
PZ386838SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose Length
(m)
Mass
(g)

฿ 33,871.65

฿ 29,868.02

ASD BRAZING ARTICLE 1 Piece(s) 12 Day(s) 3.63600

฿ 36,404.46

฿ 32,166.98

ASD BRAZING ARTICLE 1 Piece(s) 12 Day(s) 7.25100

Loading...

  1. 1

Basic Information

Product Type Gas Torch Fire temperature(°C) 2350 Hard Brazing ~φ2 1/8"
Soft Solder ~φ3" Accessory Tip (ø6.4 mm, ø7.9 mm, ø9.5 mm), handle body, regulator (with flashback arrester), coupler set, yoke connector, acetylene hose, flameproof sheet, carrying case