Angle Processing Machine Angle Machine 75

Caution
Product Description
[Features]
· 1 unit, 7 roles.
· Capable of angle bending, V notching, and corner cutting with a single item.
· Maximum for standard set, stainless steel angle 75 x 75 x 6 mm processing is possible.
· Machining is possible just by operating the switch lever, providing outstanding operability.
· Separate type, with the main body and hydraulic pump unit separate.
· V notch and bender are integrated with the main body.
[Applications]
· Angle machining.