(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Boy for Pipe/Steel Beam Supports

High Boy for Pipe/Steel Beam Supports

You can add up to 6 items to the comparison list.

Loading...

Specifications of S783250

  • Product Type
    Pipe Vise
  • Height(mm)
    990~1800
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    1/8~24"(3~600mm)
  • Mass(kg)
    20.4
  • Specifications
    Maximum Load: 450 kg
Part Number
S783250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Height(mm)
    990~1800
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    1/8~24"(3~600mm)
  • Mass(kg)
    20.4
  • Specifications
    Maximum Load: 450 kg

Product Description

[Features]
· Receiving platform for work in high places. With a wide, stable base.
· Ideal for the mounting, removal, and welding of pipes in high places.
· The height can be adjusted between 99 and 180 cm.
· Handle for transport attached.
· Has an SUS compatible head.
[Applications]
· As a pedestal for pipes, light steel, etc.

Specifications of S783250

  • Product Type
    Pipe Vise
  • Height(mm)
    990~1800
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    1/8~24"(3~600mm)
  • Mass(kg)
    20.4
  • Specifications
    Maximum Load: 450 kg
Part Number
S783250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1