- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Large Diameter Compatible Pipe Bearing Adjusting Rollers Mini Adjuster Roll Head Roller Head (Set of Two Units)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For Steel Pipes |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For SUS |
Basic Specifications
-
- Product Type
- Pipe Vise
-
- Main Body, Related Products
- Related Product
-
- Compatible Model
- 1/2~36"(12~900mm)
-
- Specifications
- Maximum Load: 900 kg
Product Description
[Features]
· Features a height of just 30 cm. Ideal for floor work.
· Movement of roller head enables height adjustment.
· The roller head can be rotated for alignment and fixed for welding.
[Applications]
· For MINI adjuster rolls.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For Steel Pipes |
|
฿ 999,999,999.00
|
ASD THREADING MACHINES
|
1 Piece(s)
|
|
Quote
|
For SUS |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?