(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spirit Level for Tack Stop, 4-Point Level

Spirit Level for Tack Stop, 4-Point Level

You can add up to 6 items to the comparison list.

Loading...

Specifications of S781946

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Mass(kg)
    0.16
  • Specifications
    0°、30°、45°、90°
Part Number
S781946
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD LEVELS 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Mass(kg)
    0.16
  • Specifications
    0°、30°、45°、90°

Product Description

[Features]
· Level for temporary attachment.
· Made of aluminum, light and sturdy.
· The main body is fixed with magnets.
· Bubble tube can measure at 4 locations at 0°, 30°, 45°, and 90°.
· Easily fixed to the pipe using the level V-groove.

Specifications of S781946

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Mass(kg)
    0.16
  • Specifications
    0°、30°、45°、90°
Part Number
S781946
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD LEVELS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1