(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Scale Makes It Easy to Measure Pipe Interior Irregularities and Bevel Root Gap Dimensions

Welding Scale Makes It Easy to Measure Pipe Interior Irregularities and Bevel Root Gap Dimensions

You can add up to 6 items to the comparison list.

Loading...

Specifications of S781901

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Dimensions
    L:150×W:8×H:12mm
  • Mass(kg)
    0.1
  • Specifications
    Irregularity: 0-3 cm, Root Interval: 0.7-4 mm
Part Number
S781901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD SCALES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Dimensions
    L:150×W:8×H:12mm
  • Mass(kg)
    0.1
  • Specifications
    Irregularity: 0-3 cm, Root Interval: 0.7-4 mm

Product Description

[Features]
· Easily measures dimensions of misfittings on pipe inner surfaces and bevel gaps.
· One unit plays two roles.
· Pen type.

Specifications of S781901

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Dimensions
    L:150×W:8×H:12mm
  • Mass(kg)
    0.1
  • Specifications
    Irregularity: 0-3 cm, Root Interval: 0.7-4 mm
Part Number
S781901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD SCALES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1