(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HD Pipe Jack L Stainless Steel for Pipe/Steel Beam Supports

HD Pipe Jack L Stainless Steel for Pipe/Steel Beam Supports

You can add up to 6 items to the comparison list.

Loading...

Specifications of S780502

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Details Type
    For SUS
  • Applicable Pipe
    1/8~24"(3~600mm)
  • Specifications
    Maximum Load: 1130 kg
Part Number
S780502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Details Type
    For SUS
  • Applicable Pipe
    1/8~24"(3~600mm)
  • Specifications
    Maximum Load: 1130 kg

Product Description

[Features]
· Head pipe jack heads are available in a wide variety of 6 types, which can be combined for use with pipe jacks L and H according to the application.
[Applications]
· General welding pipes, shaped steel plates, angles, etc.

Specifications of S780502

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Details Type
    For SUS
  • Applicable Pipe
    1/8~24"(3~600mm)
  • Specifications
    Maximum Load: 1130 kg
Part Number
S780502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1