(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Diameter Compatible Pipe Bearing Rollers Pro-Adjusting Roll

Large Diameter Compatible Pipe Bearing Rollers Pro-Adjusting Roll

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S780441
S780442
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Mass
(kg)
Specifications

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote Roller 20.7 Maximum Load: 900 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote Ball 19.6 Maximum Load: 450 kg

Basic Specifications

Product Description

[Features]
· The roller head can be rotated for alignment and fixed for welding.
· Fine height adjustment is enabled by moving the roller head.
· Pro Adjuster Roll includes a height adjustment function.
· A type in which the height can be adjusted to match the strut.
· 4-leg type gives an outstanding sense of stability in flat locations.
· A pipe cradle supporting large bores.
· For a wide variety of applications in high and low positions.

Part Number
S780441
S780442
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Mass
(kg)
Specifications

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote Roller 20.7 Maximum Load: 900 kg

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote Ball 19.6 Maximum Load: 450 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1