(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Water, Gas, Electricity Pipes and Bolt Threading Beaver 100

For Water, Gas, Electricity Pipes and Bolt Threading Beaver 100

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of BE1AA

  • Product Type
    Threading machine
  • Threading capability
    8 A-100 A (1/4 inch-4 inch)
  • Height(mm)
    480
  • Main Body, Related Products
    Main Body
  • Details Type
    100ATⅡ
  • Power Consumption(W)
    1140
  • Standard die head
    Automatic Die Head: PT 1/2 to 3/4" or PT 1 to 2", PT 2 1/2" to 4"
  • Depth(mm)
    570
  • Standard chaser
    AT1/2~3/4"・AT1~1 1/2"(2")、AT2 1/2"~4"
  • Width(mm)
    790
  • Mass(kg)
    105
  • Accessory
    Threading Oil White 4 L (1 can)
Part Number
BE1AA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 373,523.98

฿ 276,519.80

ASD THREADING MACHINES 1 Piece(s) 35 Day(s)

Basic Specifications

  • Product Type
    Threading machine
  • Threading capability
    8 A-100 A (1/4 inch-4 inch)
  • Height(mm)
    480
  • Main Body, Related Products
    Main Body
  • Details Type
    100ATⅡ
  • Power Consumption(W)
    1140
  • Standard die head
    Automatic Die Head: PT 1/2 to 3/4" or PT 1 to 2", PT 2 1/2" to 4"
  • Depth(mm)
    570
  • Standard chaser
    AT1/2~3/4"・AT1~1 1/2"(2")、AT2 1/2"~4"
  • Width(mm)
    790
  • Mass(kg)
    105
  • Accessory
    Threading Oil White 4 L (1 can)

Product Description

[Features]
· Compact design 2-stage variable speed mechanism with 4 classes of minimized weight enables smooth cutting of all sizes.
[Applications]
· For cutting water/gas pipes, bolts, and conduits.

Specifications of BE1AA

  • Product Type
    Threading machine
  • Threading capability
    8 A-100 A (1/4 inch-4 inch)
  • Height(mm)
    480
  • Main Body, Related Products
    Main Body
  • Details Type
    100ATⅡ
  • Power Consumption(W)
    1140
  • Standard die head
    Automatic Die Head: PT 1/2 to 3/4" or PT 1 to 2", PT 2 1/2" to 4"
  • Depth(mm)
    570
  • Standard chaser
    AT1/2~3/4"・AT1~1 1/2"(2")、AT2 1/2"~4"
  • Width(mm)
    790
  • Mass(kg)
    105
  • Accessory
    Threading Oil White 4 L (1 can)
Part Number
BE1AA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 373,523.98

฿ 276,519.80

ASD THREADING MACHINES 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1