1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Ace【25 Pieces Per Package】

NRS OFFSET/FLEXIBLE STONES

New Ace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,131.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Industry's First Red Grindstone
[Features]
· Long-selling product developed as the industry's first red grindstone.
· Grindstone with excellent grinding performance for a wide range of purposes.

 
Part Number
NA1806WA36N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter Size
(mm)
Inner Diameter Size
(mm)
Work Piece Particle Size
(#)
Abrasive Grain

฿ 6,549.83

NRS OFFSET/FLEXIBLE STONES 1 Pack(s)

25 Pieces Per Package

31 Day(s) 18022Stainless Steel36WA Abrasive Grain

Loading...

  1. 1

Basic Information

Thickness Dimension(mm) 6 Hardness N Maximum Operating Peripheral Speed(m/s) 72