1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Green μ【25 Pieces Per Package】 (Part Number)

NRS OFFSET/FLEXIBLE STONES

Super Green μ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,388.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outstanding sharpness in spite of having a soft usage feel
[Features]
· The safe design has a dedicated pad for each grindstone.
· Suitable flexibility for polishing of flat and curved surfaces, providing the distinctively beautiful finish unique to flexible grindstones.
· Just set the granularity, with no need to use different grindstones according to the type of steel.

 
Part Number
SGM1002-150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,388.43

NRS OFFSET/FLEXIBLE STONES 1 Pack(s)

25 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Thickness Dimension(mm) 2
Work Piece General Steel / Stainless Steel / Aluminum Particle Size(#) 150 Maximum Operating Peripheral Speed(m/s) 72