(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GNZ1256-ZG36Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 201.00 | GREEN Z | 25 Piece(s) | 1 Day(s) |
Loading...
Outer Diameter Size(mm) | 125 | Inner Diameter Size(mm) | 22 | Thickness Dimension(mm) | 6 |
---|---|---|---|---|---|
Work Piece | General Steel / Stainless Steel / Cast Iron | Particle Size(#) | 36 | Hardness | Q |
Maximum Operating Peripheral Speed(m/s) | 72 |
Please check the type/dimensions/specifications of the part GNZ1256-ZG36Q in the Green Z series.
How can we improve?
How can we improve?