miniFC Disk

Caution
Product Description
Grinder, MiniFC Disk
[Features]
By having abrasive grain attached to cushioning textile, you can achieve a beautiful finish without excessively cutting steel.
[Usage]
Surface polishing of plastics such as standard steel, stainless steel, FRP.
Cleaning.
Work such as damage repair.
[Specification]
Q'ty Per Pack(piece): 5, Outer Diameter x Hole Diameter(mm): 50 x 10, Max Working Peripheral Velocity: 63m/s(3800m/min).
Features
●Since we have abrasive grain attached to cushioning textile, we can finish beautifully without excessively cutting steel.Usage
●Surface polishing of plastics such as standard steel, stainless steel, FRP.●Cleaning.
●Work such as damage repair.
Specification
●Q'ty Per Pack(piece):5●Outer Diameter x Hole Diameter(mm):50 x 10
●Max Working Peripheral Velocity: 63m/s(3800m/min)