- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Torque Wrench (with Calibration Certificate) for Flare Nut Tightening Work
Specifications of XP713
-
- Product Type
- Single Function Type
-
- Torque adjustment range(N·m)
- 42
-
- Two-plane dimensions(mm)
- 22
-
- Head Replaceable
- NA
-
- Overall Length(mm)
- 230
-
- Torque Precision(±%)
- 4
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,458.85
|
ASD TORQUE GAUGES
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Single Function Type
-
- Torque adjustment range(N·m)
- 42
-
- Two-plane dimensions(mm)
- 22
-
- Head Replaceable
- NA
-
- Overall Length(mm)
- 230
-
- Torque Precision(±%)
- 4
Product Description
[Features]
· Torque wrench is indispensable for accurate and leakage-free flare connection.
· Prevents refrigerant leakage due to insufficient tightening of flare nut and breakage of flare portion due to excessive tightening.
· Torque precision ±4%.
Specifications of XP713
-
- Product Type
- Single Function Type
-
- Torque adjustment range(N·m)
- 42
-
- Two-plane dimensions(mm)
- 22
-
- Head Replaceable
- NA
-
- Overall Length(mm)
- 230
-
- Torque Precision(±%)
- 4
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,458.85
|
ASD TORQUE GAUGES
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?