(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powerful-Type 4 Sizes Valve Key Wrench for Square Valve

Powerful-Type 4 Sizes Valve Key Wrench for Square Valve

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y60618

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    175
  • Single Product/Set Classification
    Single Item
  • Width across flat dimension Detail (Inch)
    Square: 3/16, 1/4, 5/16 / 3/8
Part Number
Y60618
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD WRENCHES 1 Piece(s) Quote

Basic Specifications

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    175
  • Single Product/Set Classification
    Single Item
  • Width across flat dimension Detail (Inch)
    Square: 3/16, 1/4, 5/16 / 3/8

Product Description

[Features]
· 1 unit supports 4 sizes.
· Ratchet wrench for opening and closing valve keys of freezer air conditioning.
· Reversible type with 2 sizes at one side.
· A heavy-duty specification ratchet in which sturdy teeth and a large gear are used, enhancing durability.
· 4 sizes of valve key wrenches provide a 25% larger total length that enables easy application of gripping force.
[Applications]
· For square valves.

Specifications of Y60618

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    175
  • Single Product/Set Classification
    Single Item
  • Width across flat dimension Detail (Inch)
    Square: 3/16, 1/4, 5/16 / 3/8
Part Number
Y60618
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD WRENCHES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1