(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Temperature measurement of a specific spot on the object by contact with the stainless steel probe.
· Thermocouple type.
· Hold function that fixes the display when measuring, even if the surrounding environment changes.
· Temperatures of liquids such as oils and refrigerant or inner temperature of solid materials can also be measured by piercing with the stainless steel probe.
· With the maximum/minimum temperature setting function, an alarm goes off when the set temperature is reached.
Product Type | Thermometer | Temperature Measuring Range(°C) | -50 to 200 | Resolution | 0.1℃ |
---|---|---|---|---|---|
Accuracy | ±1℃(−20~120℃)、±2℃(120~200℃)、±3℃(−50~−20℃) | Standard accessories | AAA Batteries | Mass(g) | 100 |
How can we improve?
How can we improve?